Series 01
Downloads: 25
 (TBD) Contributed on: 11/11/2009 |
| Title: |
Ring Fan, Standard or Reverse Flow |
| Description: |
- Sizes 12" to 72"
- CFM from 1,475 to 108,156 CFM at free air
- Application Examples - Industrial cooling fan used for ventilation of warehouses, storage rooms, factories, plants, commercial bakeries, and machine shops
- Air seal fan orifice
- Shipped completely assembled and ready to install
View Product Bulletin
Hartzell Home Page
|
| Category: |
Fans
|
| Catalog: |
Hartzell Air Movement |
|
|
|
Series 02
Downloads: 34
 (TBD) Contributed on: 11/24/2009 |
| Title: |
Panel Fan, Standard or Reverse Flow |
| Description: |
- Models available in sizes from 12" to 60"
- CFM from 1,475 to 66,850 at free air
- Application Examples - Cryogenic air circulation and ventilation of warehouses, storage rooms, factories, plants, commercial bakeries, and machine shops
- Steel spun orifice panel
- G-Duty (general duty) construction features an adjustable steel motor base and oversized tubular steel frame to provide structurally rugged construction
- Shipped completely assembled and ready to install
- Standard Flow G-Duty Series 02SG available from HRS stock
View Product Bulletin
Hartzell Home Page
|
| Category: |
Fans
|
| Catalog: |
Hartzell Air Movement |
|
|
|
Series 03
Downloads: 5
 (TBD) Contributed on: 4/14/2011 |
| Title: |
Backward Curved Centrifugal Fan, Single Width |
| Description: |
- Sizes 12" to 60" in Class I, II, or III construction and Arrg. 1, 9, or 10
- CFM from 600 to 104,000 at free air with up to 16" SP
- Application Examples - Dust collection, food processing, chemical processing, and pharmaceutical companies
- Clockwise or counterclockwise rotation and in standard discharge positions; rotatable housing on sizes 12" to 33" only
- Fans are heavy industrial duty construction with Type BC single thickness airfoil blades or Type BA double thickness hollow airfoil blades with industrial duty air dry enamel
- Motors are out of airstream furnished as TEFC, ODP, mill & chem, or to specifications upon request
- Standard construction up to 300° F (except Arrg 4) but high temp construction is available
- AMCA Type A, B, and C spark resistant construction and explosion proof motors are available
- Special materials of construction and other features, options, and accessories are available
View Product Bulletin
Hartzell Home Page
|
| Category: |
Fans
|
| Catalog: |
Hartzell Air Movement |
|
|
|
Series 03F
Downloads: 70
 (TBD) Contributed on: 1/28/2010 |
| Title: |
Backward Curved Centrifugal Fan, Flange Mount |
| Description: |
- Sizes 12" to 33", Arrg. 4
- CFM from 600 to 30,000 at free air and up to 16" SP
- Application Examples - Bag houses
- Max temp is 200° F
- Self-contained fan with hot rolled steel scroll and inlet/outlet flanges and backward curved wheel
View Product Bulletin
Hartzell Home Page
|
| Category: |
Fans
|
| Catalog: |
Hartzell Air Movement |
|
|
|
Series 03M
Downloads: 6
 (TBD) Contributed on: 6/14/2010 |
| Title: |
Marine Duty Direct Drive Centrifugal Fan |
| Description: |
- Sizes 12" to 33"
- CFM from 1,000 to 27,000 at free air with up to 10" SP
- Application Examples - U.S. Coast Guard, Navy, ship yards, boats, ships, tugs, drill rigs, and yachts
- Designed for foot mounting in a horizontal position
- Features a marine duty inorganic zinc coating applied to a sand blasted steel housing and components and an epoxy polyamide amine coating applied to the cast aluminum propeller
- Motors are totally enclosed marine duty certified to meet IEEE 45, USCG approved, 50° C, ambient below deck as standard; custom and ABS specification motors are available
- Fans are heavy industrial duty construction with Type BC single thickness airfoil blades
- AMCA Type A, B, and C spark resistant construction and explosion proof motors are available
- Special materials of construction and other features, options, and accessories are available
- Type W all welded marine duty construction is available featuring all joints continuously welded with a minimum of 1/4" material and cast junction boxes mounted on outside of housing.
View Product Bulletin
Hartzell Home Page
|
| Category: |
Fans
|
| Catalog: |
Hartzell Air Movement |
|
|
|
Series 03P
Downloads: 3
 (TBD) Contributed on: 1/28/2010 |
| Title: |
Backward Curved Centrifugal Fan, Packaged |
| Description: |
- Sizes 12" to 36", Class II, Arrg. 10
- CFM from 700 to 35,000 at free air and up to 10" SP
- Application Examples - Dust collection, food processing, chemical processing, and pharmaceutical companies
- Provides lower sound levels in the highest efficiency ranges and was designed for quiet operation
- Housings are continuously welded rolled steel with backward curved wheel standard
- Available in both clockwise and counter clockwise rotations and in all standard discharge positions
- Standard motor is open end drip proof, TEFC and mill and chem duty motors are available
- Standard construction up to 250° F and high temp options allow up to 600° F
- AMCA Type A, B, and C spark resistant construction is available as well as explosion proof motors
- Other options and accessories are available
- Available from HRS stock in Sizes 12" to 33"
View Product Bulletin
Hartzell Home Page
|
| Category: |
Fans
|
| Catalog: |
Hartzell Air Movement |
|
|
|
Series 03Q
Downloads: 2
 (TBD) Contributed on: 2/22/2010 |
| Title: |
Backward Curved Centrifugal Fan, Square Type |
| Description: |
- Sizes 12" to 49" with type BC wheel, 18" to 49" with type BA wheel; Arrg. 2
- CFM from 600 to 75,000 at free air and up to 16" SP
- Application Examples - Food processing and commercial bakeries >
- Compact square centrifugal for plenum type applications
- Housings are heavy gauge hot rolled steel; also available in stainless or aluminum
- Available in both clockwise and counter clockwise rotations and in four discharge positions
- Maximum temperature is 200° F; contact factory for higher temp applications
- Other options and accessories and AMCA Non-Sparking Construction are available
View Product Bulletin
Hartzell Home Page
|
| Category: |
Fans
|
| Catalog: |
Hartzell Air Movement |
|
|
|
Series 03S
Downloads: 3
 (TBD) Contributed on: 2/22/2010 |
| Title: |
Backward Curved Centrifugal Fan, Swingout Type |
| Description: |
- Sizes 12" to 49", Arrg. 9
- CFM from 600 to 75,000 at free air and up to 16" SP
- Application Examples - Spray booths, paper mills, dust collection, food processing, chemical processing, and pharmaceutical companies with swingout for easy maintenance
- Features Swingout Door for easy maintenance
- Housings are heavy gauge hot rolled steel with backward curved wheel; also available in stainless or aluminum
- Available in both clockwise and counter clockwise rotations and in four discharge positions
- Maximum temperature is 300° F; 600° F available with heat slinger and guard
- Other options and accessories and AMCA Non-Sparking Construction are available
View Product Bulletin
Hartzell Fan Home Page
|
| Category: |
Fans
|
| Catalog: |
Hartzell Air Movement |
|
|
|
Series 03U
Downloads: 1
 (TBD) Contributed on: 11/10/2010 |
| Title: |
Backward Curved Utility Fan |
| Description: |
- Sizes 10" to 30" Arrg. 10 packaged fan
- CFM from 530 to 15,600 at free air and up to 4" SP
- Application Examples - Factory smoke exhaust, food processing, chemical processing, and pharmaceutical companies
- Clockwise or counterclockwise rotation in all eight discharge positions with rotatable housing
- Fan is heavy industrial duty construction with Type BC SWSI single thickness airfoil blades with industrial duty air dry enamel
- Standard construction up to 200° F
- AMCA Type B spark resistant construction standard, Type A available as an option
- Special materials of construction and other features, options, and accessories are available
- Available from HRS stock program in sizes 10 to 18"
View Product Bulletin
Hartzell Fan Home Page
|
| Category: |
Fans
|
| Catalog: |
Hartzell Air Movement |
|
|
|
Series 04
Downloads: 14
 (TBD) Contributed on: 3/12/2010 |
| Title: |
Steel Inline Centrifugal Fan |
| Description: |
- Sizes 12" to 49" in Arrg 9, 1 or PRV, Class I, II, or III construction
- CFM from 900 to 72,000 with static pressures up to 14"
- Application Examples - Paint booths, dust collection, food processing, chemical processing, and pharmaceutical companies
- Features non-overloading, high efficiency, low noise, and economy at medium to high pressures
- Housings are heavy industrial duty, continuously welded steel; type BA or BC wheel available
- Motors are open end as standard and mounted out of the airstream on platform motor base
- Alternate materials of construction are available such as stainless, aluminum, fiberglass, as well as spark resistant construction
- Other options and accessories are available
View Product Bulletin
Hartzell Home Page
|
| Category: |
Fans
|
| Catalog: |
Hartzell Air Movement |
|
|
|
|